Brazed plate heat exchanger, Number of plates: 54, BPHE B3-052
021B3709
Brazing material: Copper brazing, Max. Working Pressure [bar]: 30.0, Q1 conn. size range: NPT1, Q2 conn. size range: NPT1, Q3 conn. size range: 5/8 in, Q4 conn. size range: 1 1/8 in