Brazed plate heat exchanger, Number of plates: 50, BPHE B3-030
021B2058
Brazing material: Copper brazing, Max. Working Pressure [bar]: 30.0, Q1 conn. size range: NPT3/4, Q2 conn. size range: NPT3/4, Q3 conn. size range: 5/8 in, Q4 conn. size range: 1 1/8 in