Brazed plate heat exchanger, Number of plates: 44, BPHE B3-095
021B6352
Brazing material: Copper brazing, Max. Working Pressure [bar]: 30.0, Q1 conn. size range: NPT2, Q2 conn. size range: NPT2, Q3 conn. size range: 7/8 in, Q4 conn. size range: 1 3/8 in