Element for expansion valve, TE 5, R23

067B3396

This product is not available in this store. Please contact your local Customer Service Center.

Temperature range [°C]: -90 - -65, MOP Point [°C]: -60, Pressure equalization: Externally equalized

Product details

Gross weight 0.58 Kilogram
Net weight 0.478 Kilogram
Volume 2.254 Liter
EAN 5702428017862

 

Approval EAC
LLC CDC TYSK
Body material Brass
Capillary tube length [in] 118 in
Capillary tube length [mm] 3000 mm
China RoHS compliance Yes
Contain batteries No
Equalization connection type Solder, ODF
Equalization size [mm] 6 mm
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(c)
Max. Working Pressure [bar] 28 bar
Max. Working Pressure [psig] 400 psig
MOP Point [psig] MOP 30
MOP Point [°C] -60 °C
MOP Point [°F] -75 °F
Packing format Multi pack
Parts included Bulb strap
Gasket
Key
O-ring
Parts Program name TE 5
Pressure equalization Externally equalized
Product accessories TXV accessories
Product group Expansion valves
Product Name Description Element for expansion valve
Quantity per packing format 12 pc
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Refrigerants R23
SCIP dossier no. 7a4717a2-7803-4273-9d94-59ccfb927c1e
SCIP dossier product name TE
Serviceable TXV spare parts
Superheat setting Adjustable
Temperature range [°C] [max] -65 °C
Temperature range [°C] [min] -90 °C
Temperature range [°F] [max] -85 °F
Temperature range [°F] [min] -130 °F
Type TE 5
Type designation Element

 

Proposition 65
WARNING: Cancer and Reproductive Harm

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality