VLT2881PT4B20SBR0DBF00A00C1
178B8587
VLT2881PT4B20SBR0DBF00A00C1
VLT® 2800 Serie
15.0kW / 20 HP, 3X380-480V 50/60Hz, 필터 제외 (EMC 없음), IP20
모델 코드:
VLT2881PT4B20SBR0DBF00A00C1
This product is not RoHS compliant and is no longer available for general sale. Contact your local customer service organization to arrange for a replacement drive.
The VLT® FC-280 Midi Drive is simply the best alternative, it is more than just a successor for the VLT® 2800.