ECL Comfort 110, Supply voltage [V] AC: 207 - 244, Time switch type: No time switch
087B1261
ECL Comfort 110 - 230 V a.c.
ECL Comfort 110 - 230 V a.c.
총 중량 | 0.556 Kg |
순중량 | 0.535 Kg |
Volume | 2.155 Liter |
EAN | 5702421067727 |
총 중량 | 0.556 Kg |
순중량 | 0.535 Kg |
Volume | 2.155 Liter |
EAN | 5702421067727 |
Actuator output load [VA] | 15 VA |
Ambient humidity [% RH] [Max] | 65 % |
Application source | On-board |
Communications | ECL-Bus (non-galvanically isolated) |
Description | ECL Comfort 110 - 230 V a.c. |
DHW functions |
Auto-tunning Return temperature influence |
EU RoHS compliance | Yes with exemptions |
General functions |
Circulation pump exercise Control valve exercise External override facility Frost protection Master - Slave network Motor protection Remote control connection |
Grade of enclosure | IP41 |
Heat curve setting for heating circuit | Slope |
In scope of WEEE and contain batteries | No |
Number of 3-point motor control outputs | 1 |
Number of DHW circuits | 1 |
Number of digital inputs | 1 |
Number of heating circuits | 1 |
Number of pumps | 1 |
Number of relay outputs | 1 |
REACH 후보 목록 물질 | Lead (CAS no. 7439-92-1) |
Relay output inductive load [A] | 2 A |
Relay output ohmic load [A] | 4 A |
Relay output voltage [V] AC | 230 V |
Sensor cable length [m] | 125 m |
Sensor cable length [mm] | 125 mm |
Storage temperature [°C] [Max] | 70 °C |
Storage temperature [°C] [Min] | -40 °C |
Supply voltage frequency [Hz] | 50 Hz |
Temperature sensors type | Pt 1000 |
Time switch power backup [h] | 12 h |
Time switch type | No time switch |
User input type |
Display Push buttons |
공급 전압 [V] AC | 230 V |
공급 전압 [V] AC [최대] | 244 V |
공급 전압 [V] AC [최소] | 207 V |
센서 입력 개수 | 4 pc |
승인 | CE |
승인 표준 |
EMC-Directive: 2004/108/EC Emission: EN 61000-6-3:2007 Immunity: EN 61000-6-1:2007 LVD directive 2006/95/EC |
전력 소비 [W] | 3 W |
제품군 | Electronic controllers |
주변 온도 [°C] [최대] | 55 °C |
주변 온도 [°C] [최소] | 0 °C |
표시 유형 | LCD custom design |
형식 | ECL Comfort 110 |
Actuator output load [VA] | 15 VA |
Ambient humidity [% RH] [Max] | 65 % |
Application source | On-board |
Communications | ECL-Bus (non-galvanically isolated) |
Description | ECL Comfort 110 - 230 V a.c. |
DHW functions |
Auto-tunning Return temperature influence |
EU RoHS compliance | Yes with exemptions |
General functions |
Circulation pump exercise Control valve exercise External override facility Frost protection Master - Slave network Motor protection Remote control connection |
Grade of enclosure | IP41 |
Heat curve setting for heating circuit | Slope |
In scope of WEEE and contain batteries | No |
Number of 3-point motor control outputs | 1 |
Number of DHW circuits | 1 |
Number of digital inputs | 1 |
Number of heating circuits | 1 |
Number of pumps | 1 |
Number of relay outputs | 1 |
REACH 후보 목록 물질 | Lead (CAS no. 7439-92-1) |
Relay output inductive load [A] | 2 A |
Relay output ohmic load [A] | 4 A |
Relay output voltage [V] AC | 230 V |
Sensor cable length [m] | 125 m |
Sensor cable length [mm] | 125 mm |
Storage temperature [°C] [Max] | 70 °C |
Storage temperature [°C] [Min] | -40 °C |
Supply voltage frequency [Hz] | 50 Hz |
Temperature sensors type | Pt 1000 |
Time switch power backup [h] | 12 h |
Time switch type | No time switch |
User input type |
Display Push buttons |
공급 전압 [V] AC | 230 V |
공급 전압 [V] AC [최대] | 244 V |
공급 전압 [V] AC [최소] | 207 V |
센서 입력 개수 | 4 pc |
승인 | CE |
승인 표준 |
EMC-Directive: 2004/108/EC Emission: EN 61000-6-3:2007 Immunity: EN 61000-6-1:2007 LVD directive 2006/95/EC |
전력 소비 [W] | 3 W |
제품군 | Electronic controllers |
주변 온도 [°C] [최대] | 55 °C |
주변 온도 [°C] [최소] | 0 °C |
표시 유형 | LCD custom design |
형식 | ECL Comfort 110 |