ESMU-100, Pt 1000, Stainless steel

087B1182

ESMU-100, Pt 1000 immersion sensor, 100 mm, stainless steel

제품 세부정보

총 중량 0.132 Kg
순중량 0.132 Kg
Volume 0.304 Liter
EAN 5702421064528

 

China RoHS compliance Out of scope
Description ESMU-100, Pt 1000 immersion sensor, 100 mm, stainless steel
Electrical connections terminals Terminal plug for two wires in head, PG9 cable entry, supplied with product
EU RoHS compliance Yes
EU RoHS exemption clause No
Grade of enclosure IP54
In scope of WEEE and contain batteries No
Mounting version G1/2A and washer (supplied with the product)
Pressure nominal [bar] 25 bar
REACH 후보 목록 물질 No
Temperature sensor diameter [mm] 6 mm
Temperature sensor length [mm] 100 mm
Temperature sensors type Pt 1000
Time constant 2 s (water), 7 s (air)
UK RoHS compliance Out of scope
라벨 제품 Yes
매질 온도 [°C] [최대] 140 °C
매질 온도 [°C] [최소] 0 °C
본체재료 Stainless steel Aisi 316
재질 Stainless steel
제품군 Sensors
형식 ESMU-100

액세서리

스페어 파트

Replacement

Replacement

Replacement

서비스

소프트웨어

Software and firmware to extend functionality