VFGS 2, 125.00 m³/h, Flange

065B2438

VFGS2 PN16 100/125 2-way flange flow/ret

제품 세부정보

총 중량 65.2 Kg
순중량 65.2 Kg
Volume 88.06 Liter
EAN 5702421803554

 

Cavitation factor 0.4
China RoHS compliance Out of scope
Connection types Flange
Description VFGS2 PN16 100/125 2-way flange flow/ret
Differential pressure range [bar] [Max] 15 bar
EU RoHS compliance Out of scope
Flow characteristic Linear optimized
In scope of WEEE and contain batteries No
Kvs values [m³/h] 125 m³/h
Leakage through port max. [% Kvs] 0.03
Media pH [Max] 10
Media pH [Min] 7
Medium alternative Circulation water
Mounting version Free
Number of ports 2
Permissible media Steam
Pressure nominal [bar] 16 bar
REACH 후보 목록 물질 Lead (CAS no. 7439-92-1)
Spindle position 평시 개방.
Stroke [mm] 20 mm
UK RoHS compliance Out of scope
Valve body material Grey cast iron EN-GJL-250 (GG-25)
Valve cone material Stainless steel, mat. No. 1.4021
Valve seat material Stainless steel, mat. No. 1.4021
기능 Pressure relief
매질 온도 [°C] [최대] 300 °C
매질 온도 [°C] [최소] 2 °C
용도 Steam
제품군 Pressure flow controllers
직경 [mm] 100 mm
형식 VFGS 2

액세서리

스페어 파트

Replacement

Replacement

Replacement

서비스

소프트웨어

Software and firmware to extend functionality