AVPA, PN 16, DN 15, 4.00 m³/h, 0.05 bar - 0.50 bar, External Thread, G 3/4 A

003H6593

AVPA PN16 15/4 0,05-0,5 thread bypass

제품 세부정보

총 중량 2.059 Kg
순중량 2.059 Kg
Volume 4.554 Liter
EAN 5702421541128

 

Actuator diaphragm material EPDM
Cavitation factor 0.6
Cavitation factor 100% 0.55
Cavitation factor 25% 0.59
Cavitation factor 50% 0.55
Cavitation factor 75% 0.55
China RoHS compliance Out of scope
Connection types External Thread
Description AVPA PN16 15/4 0,05-0,5 thread bypass
Differential pressure range [bar] [Max] 12 bar
Differential pressure setting [bar] [Max] 0.5 bar
Differential pressure setting [bar] [Min] 0.05 bar
EU RoHS compliance Out of scope
Flow control 없음
Flow limitation 없음
Function VSP - P ¿¹
Function VSP - Q 없음
Function VSP - T 없음
In scope of WEEE and contain batteries No
Kvs values [m³/h] 4 m³/h
Leakage rate [% Kvs] 0.02
Media pH [Max] 10
Media pH [Min] 7
Medium alternative Glycolic water up to 30%
Mounting version Bypass
Number of ports 2
Permissible media District heating/cooling circulation water
PN alternative VSP 0
Pressure class PN 16
Pressure controller Differential pressure relief controller
Pressure nominal [bar] 16 bar
REACH 후보 목록 물질 Lead (CAS no. 7439-92-1)
SCIP 서류 번호 d82d5b9f-618e-427e-a21f-592d45afaeed
Sealing DP material EPDM
Select if the Shock valve should be with a Fixed pressure or Adjustablepressure 가변의
Stem position 평시에는 차단
UK RoHS compliance Out of scope
Valve body material Red bronze CuSn5ZnPb (Rg5)
Valve cone DP material Dezincing free brass CuZn36Pb2As
Valve seat material Stainless steel, mat. No. 1.4571
Valve size DN 15
기능 Diff. press. relief controller
매질 온도 [°C] [최대] 150 °C
매질 온도 [°C] [최소] 2 °C
연결의 크기 G 3/4 A
용도 District Heating
제품군 Pressure flow controllers
직경 [mm] 15 mm
형식 AVPA

액세서리

스페어 파트

Replacement

Replacement

Replacement

서비스

소프트웨어

Software and firmware to extend functionality