AFA, 3.00 bar - 11.00 bar, 32 cm²

003G1008

AFA PB25 3-11 32cm2 silver

제품 세부정보

총 중량 9.958 Kg
순중량 9.248 Kg
Volume 27.048 Liter
EAN 5702421808221

 

Actuator diaphragm material EPDM (Rolling, fibre enforced)
Actuator size [cm²] 32 cm²
China RoHS compliance Out of scope
Description AFA PB25 3-11 32cm2 silver
Diameter [mm] [Max] 125 mm
Diameter [mm] [Min] 15 mm
Differential pressure setting [bar] [Max] 11 bar
Differential pressure setting [bar] [Min] 3 bar
EU RoHS compliance Out of scope
Flow control 없음
Flow limitation 없음
In scope of WEEE and contain batteries No
Media pH [Max] 10
Media pH [Min] 7
Medium alternative Glycolic water up to 30%
Mounting version Bypass
Operating pressure [bar] [Max] 25 bar
Permissible media District heating/cooling circulation water
Pressure controller Pressure relief controller
Pressure nominal [bar] 25 bar
Pressure setting range [bar] [Max] 11 bar
Pressure setting range [bar] [Min] 3 bar
REACH 후보 목록 물질 Lead (CAS no. 7439-92-1)
SCIP 서류 번호 d6136a2c-1f94-49c4-8ba7-76f280516979
SCIP 서류 제품 이름 AFD/A
Select if the Shock valve should be with a Fixed pressure or Adjustablepressure 가변의
UK RoHS compliance Out of scope
기능 Press. relief controller
매질 온도 [°C] [최대] 150 °C
매질 온도 [°C] [최소] 2 °C
본체재료 Steel, mat. No 1.0338, zinc plated and yellow chromate
제품군 Actuators - Pressure Flow
형식 AFA

액세서리

스페어 파트

Replacement

Replacement

Replacement

서비스

소프트웨어

Software and firmware to extend functionality