AVQM, PN 25, DN 15, Flow rate [m³/h]: 0.07 - 1.60, External Thread, G 3/4 A, Mounting version: Free
003H6749
AVQM PN25 15/2,5 /0,2 thread flow/ret
AVQM PN25 15/2,5 /0,2 thread flow/ret
총 중량 | 2.89 Kg |
순중량 | 2.545 Kg |
Volume | 9.648 Liter |
EAN | 5702421542705 |
총 중량 | 2.89 Kg |
순중량 | 2.545 Kg |
Volume | 9.648 Liter |
EAN | 5702421542705 |
Actuator diaphragm material | EPDM |
Cavitation factor | 0.6 |
Cavitation factor 100% | 0.31 |
Cavitation factor 25% | 0.58 |
Cavitation factor 50% | 0.53 |
Cavitation factor 75% | 0.51 |
China RoHS compliance | Out of scope |
Connection types | External Thread |
Description | AVQM PN25 15/2,5 /0,2 thread flow/ret |
Differential pressure range [bar] [Max] | 20 bar |
EU RoHS compliance | Yes with exemptions |
Flow control | ¿¹ |
Flow limitation | ¿¹ |
Flow rate [m³/h] | 1.6 m³/h |
Flow rate [m³/h] [Max] | 1.6 m³/h |
Flow rate [m³/h] [Min] | 0.07 m³/h |
Flow restrictor diff.pressure - dpb [bar] | 0.2 bar |
Function VSP - P | 없음 |
Function VSP - Q | 없음 |
Function VSP - T | 없음 |
In scope of WEEE and contain batteries | No |
Kvs values [m³/h] | 2.5 m³/h |
Leakage rate [% Kvs] | 0.02 |
Media pH [Max] | 10 |
Media pH [Min] | 7 |
Medium alternative | Glycolic water up to 30% |
Mounting version | Free |
Number of ports | 2 |
Permissible media | District heating/cooling circulation water |
PN alternative VSP | 0 |
Pressure class | PN 25 |
Pressure controller | 없음 |
Pressure nominal [bar] | 25 bar |
REACH 후보 목록 물질 | Lead (CAS no. 7439-92-1) |
Sealing CV material | Metal |
Sealing DP material | EPDM |
Select if the Shock valve should be with a Fixed pressure or Adjustablepressure | 없음 |
Stem position | 평시 개방. |
Stroke [mm] | 5 mm |
UK RoHS compliance | Out of scope |
Valve body material | Red bronze CuSn5ZnPb (Rg5) |
Valve cone CV material | Dezincing free brass CuZn36Pb2As |
Valve cone DP material | Dezincing free brass CuZn36Pb2As |
Valve seat material | Stainless steel, mat. No. 1.4571 |
Valve size | DN 15 |
기능 | Flow controller with int. control valve |
매질 온도 [°C] [최대] | 150 °C |
매질 온도 [°C] [최소] | 2 °C |
연결의 크기 | G 3/4 A |
용도 | District Heating |
제품군 | Pressure flow controllers |
직경 [mm] | 15 mm |
형식 | AVQM |
Actuator diaphragm material | EPDM |
Cavitation factor | 0.6 |
Cavitation factor 100% | 0.31 |
Cavitation factor 25% | 0.58 |
Cavitation factor 50% | 0.53 |
Cavitation factor 75% | 0.51 |
China RoHS compliance | Out of scope |
Connection types | External Thread |
Description | AVQM PN25 15/2,5 /0,2 thread flow/ret |
Differential pressure range [bar] [Max] | 20 bar |
EU RoHS compliance | Yes with exemptions |
Flow control | ¿¹ |
Flow limitation | ¿¹ |
Flow rate [m³/h] | 1.6 m³/h |
Flow rate [m³/h] [Max] | 1.6 m³/h |
Flow rate [m³/h] [Min] | 0.07 m³/h |
Flow restrictor diff.pressure - dpb [bar] | 0.2 bar |
Function VSP - P | 없음 |
Function VSP - Q | 없음 |
Function VSP - T | 없음 |
In scope of WEEE and contain batteries | No |
Kvs values [m³/h] | 2.5 m³/h |
Leakage rate [% Kvs] | 0.02 |
Media pH [Max] | 10 |
Media pH [Min] | 7 |
Medium alternative | Glycolic water up to 30% |
Mounting version | Free |
Number of ports | 2 |
Permissible media | District heating/cooling circulation water |
PN alternative VSP | 0 |
Pressure class | PN 25 |
Pressure controller | 없음 |
Pressure nominal [bar] | 25 bar |
REACH 후보 목록 물질 | Lead (CAS no. 7439-92-1) |
Sealing CV material | Metal |
Sealing DP material | EPDM |
Select if the Shock valve should be with a Fixed pressure or Adjustablepressure | 없음 |
Stem position | 평시 개방. |
Stroke [mm] | 5 mm |
UK RoHS compliance | Out of scope |
Valve body material | Red bronze CuSn5ZnPb (Rg5) |
Valve cone CV material | Dezincing free brass CuZn36Pb2As |
Valve cone DP material | Dezincing free brass CuZn36Pb2As |
Valve seat material | Stainless steel, mat. No. 1.4571 |
Valve size | DN 15 |
기능 | Flow controller with int. control valve |
매질 온도 [°C] [최대] | 150 °C |
매질 온도 [°C] [최소] | 2 °C |
연결의 크기 | G 3/4 A |
용도 | District Heating |
제품군 | Pressure flow controllers |
직경 [mm] | 15 mm |
형식 | AVQM |