AVDS, PN 25, DN 25, External Thread, G 1 1/4 A, Mounting version: Flow
003H6669
AVDS PN25 25/6,3 1-5 thread flow/return
AVDS PN25 25/6,3 1-5 thread flow/return
총 중량 | 4.456 Kg |
순중량 | 4.456 Kg |
Volume | 10.416 Liter |
EAN | 5702421541906 |
총 중량 | 4.456 Kg |
순중량 | 4.456 Kg |
Volume | 10.416 Liter |
EAN | 5702421541906 |
Actuator diaphragm material | EPDM |
Cavitation factor | 0.6 |
Connection types | External Thread |
Description | AVDS PN25 25/6,3 1-5 thread flow/return |
Differential pressure range [bar] [Max] | 10 bar |
Flow control | 없음 |
Flow limitation | 없음 |
Function VSP - P | ¿¹ |
Function VSP - Q | 없음 |
Function VSP - T | 없음 |
In scope of WEEE and contain batteries | No |
Kvs values [m³/h] | 6.3 m³/h |
Leakage rate [% Kvs] | 0.05 |
Media pH [Max] | 10 |
Media pH [Min] | 7 |
Medium alternative | Circulation water |
Mounting version | Flow |
Number of ports | 2 |
Permissible media | Steam |
PN alternative VSP | 16 |
Pressure class | PN 25 |
Pressure controller | Pressure reduction controller |
Pressure nominal [bar] | 25 bar |
Pressure setting range [bar] [Max] | 5 bar |
Pressure setting range [bar] [Min] | 1 bar |
REACH 후보 목록 물질 | Lead (CAS no. 7439-92-1) |
Select if the Shock valve should be with a Fixed pressure or Adjustablepressure | 가변의 |
Stem position | 평시 개방. |
Valve body material | Red bronze CuSn5ZnPb (Rg5) |
Valve cone DP material | Stainless steel, mat. No. 1.4122 |
Valve seat material | Stainless steel, mat. No. 1.4571 |
Valve size | DN 25 |
기능 | Press. reduction controller |
매질 온도 [°C] [최대] | 200 °C |
매질 온도 [°C] [최소] | 2 °C |
연결의 크기 | G 1 1/4 A |
용도 | District Heating |
제품군 | Pressure flow controllers |
직경 [mm] | 25 mm |
형식 | AVDS |
Actuator diaphragm material | EPDM |
Cavitation factor | 0.6 |
Connection types | External Thread |
Description | AVDS PN25 25/6,3 1-5 thread flow/return |
Differential pressure range [bar] [Max] | 10 bar |
Flow control | 없음 |
Flow limitation | 없음 |
Function VSP - P | ¿¹ |
Function VSP - Q | 없음 |
Function VSP - T | 없음 |
In scope of WEEE and contain batteries | No |
Kvs values [m³/h] | 6.3 m³/h |
Leakage rate [% Kvs] | 0.05 |
Media pH [Max] | 10 |
Media pH [Min] | 7 |
Medium alternative | Circulation water |
Mounting version | Flow |
Number of ports | 2 |
Permissible media | Steam |
PN alternative VSP | 16 |
Pressure class | PN 25 |
Pressure controller | Pressure reduction controller |
Pressure nominal [bar] | 25 bar |
Pressure setting range [bar] [Max] | 5 bar |
Pressure setting range [bar] [Min] | 1 bar |
REACH 후보 목록 물질 | Lead (CAS no. 7439-92-1) |
Select if the Shock valve should be with a Fixed pressure or Adjustablepressure | 가변의 |
Stem position | 평시 개방. |
Valve body material | Red bronze CuSn5ZnPb (Rg5) |
Valve cone DP material | Stainless steel, mat. No. 1.4122 |
Valve seat material | Stainless steel, mat. No. 1.4571 |
Valve size | DN 25 |
기능 | Press. reduction controller |
매질 온도 [°C] [최대] | 200 °C |
매질 온도 [°C] [최소] | 2 °C |
연결의 크기 | G 1 1/4 A |
용도 | District Heating |
제품군 | Pressure flow controllers |
직경 [mm] | 25 mm |
형식 | AVDS |