ASV-I, DN 25, Internal thread

003L7643

ASV-I DN 25, internal thread, adjustment valve

제품 세부정보

총 중량 0.897 Kg
순중량 0.646 Kg
Volume 5.332 Liter
EAN 5702421527931

 

China RoHS compliance Out of scope
Connection types Internal thread
Description ASV-I DN 25, internal thread, adjustment valve
Differential pressure over the valve [kPa] [Max] 150 KPa
Drain function 없음
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(c)
Flow limitation ¿¹
In scope of WEEE and contain batteries No
Kvs values [m³/h] 4 m³/h
Mounting position Supply pipe
Pressure class PN 16
REACH 후보 목록 물질 Lead (CAS no. 7439-92-1)
SCIP 서류 번호 4567dfbb-3fcc-4ed0-933d-1de3340929b3
SCIP 서류 제품 이름 "ASV-I/M"
Setting scale ¿¹
Shut-off function ¿¹
UK RoHS compliance Out of scope
Valve body material Brass
Valve size DN 25
매질 온도 [°C] [최대] 120 °C
매질 온도 [°C] [최소] -20 °C
제품군 Automatic balancing
형식 ASV-I

액세서리

스페어 파트

Replacement

Replacement

Replacement

서비스

소프트웨어

Software and firmware to extend functionality