ASV-BD, DN 32, Internal thread

003Z4044

ASV-BD DN 32, Internal thread, shut-off valve

제품 세부정보

총 중량 1.78 Kg
순중량 1.776 Kg
Volume 3.375 Liter
EAN 5702420114682

 

China RoHS compliance Out of scope
Connection types Internal thread
Description ASV-BD DN 32, Internal thread, shut-off valve
Differential pressure over the valve [kPa] [Min] 10 KPa
Drain function Optional via accessory
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(c)
Flow limitation ¿¹
In scope of WEEE and contain batteries No
Kvs values [m³/h] 18 m³/h
Mounting position Supply pipe
Pressure class PN 20
REACH 후보 목록 물질 Lead (CAS no. 7439-92-1)
SCIP 서류 번호 714d857a-c2dc-49c1-8985-18c8bb0d1890
SCIP 서류 제품 이름 "ASV-BD"
Setting scale ¿¹
Shut-off function ¿¹
UK RoHS compliance Out of scope
Valve body material DZR 황동
Valve size DN 32
매질 온도 [°C] [최대] 120 °C
매질 온도 [°C] [최소] -20 °C
제품군 Automatic balancing
형식 ASV-BD

액세서리

스페어 파트

Replacement

Replacement

Replacement

서비스

소프트웨어

Software and firmware to extend functionality