ASV-PV 4G, DN 20, 5 KPa - 25 KPa, Internal thread, Without insulation

003Z5502

ASV-PV DN 20, 5-25 kPa, Internal thread, without insulation, automatic balancing valve

제품 세부정보

총 중량 0.943 Kg
순중량 0.93 Kg
Volume 2.372 Liter
EAN 5710104081557

 

China RoHS compliance Out of scope
Connection types Internal thread
Description ASV-PV DN 20, 5-25 kPa, Internal thread, without insulation, automatic balancing valve
Differential pressure over the valve [kPa] [Max] 250 KPa
Differential pressure setting [kPa] [Max] 25 KPa
Differential pressure setting [kPa] [Min] 5 KPa
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(c)
Factory setting [kPa] 10 KPa
Impulse tube length [m] 1.5 m
In scope of WEEE and contain batteries No
Insulation Without insulation
Kvs values [m³/h] 2.5 m³/h
Mounting position Return pipe
Pressure class PN 16
REACH 후보 목록 물질 Lead (CAS no. 7439-92-1)
SCIP 서류 번호 4f955b0e-1f38-4945-8238-1c1c60373eeb
SCIP 서류 제품 이름 "ASV-PV DN 15 - 50"
Shut-off function ¿¹
UK RoHS compliance Out of scope
Valve body material Brass
Valve size DN 20
매질 온도 [°C] [최대] 120 °C
매질 온도 [°C] [최소] 0 °C
제품군 Automatic balancing
형식 ASV-PV 4G

액세서리

스페어 파트

Replacement

Replacement

Replacement

서비스

소프트웨어

Software and firmware to extend functionality