ASV-PV 4G, DN 15, 20 KPa - 60 KPa, External Thread, Without insulation

003Z5551

ASV-PV DN 15, 20-60 kPa, External thread, without insulation, automatic balancing valve

제품 세부정보

총 중량 0.978 Kg
순중량 0.843 Kg
Volume 2.284 Liter
EAN 5710104086262

 

China RoHS compliance Out of scope
Connection types External Thread
Description ASV-PV DN 15, 20-60 kPa, External thread, without insulation, automatic balancing valve
Differential pressure over the valve [kPa] [Max] 250 KPa
Differential pressure setting [kPa] [Max] 60 KPa
Differential pressure setting [kPa] [Min] 20 KPa
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(c)
Factory setting [kPa] 30 KPa
Impulse tube length [m] 1.5 m
In scope of WEEE and contain batteries No
Insulation Without insulation
Kvs values [m³/h] 1.6 m³/h
Mounting position Return pipe
Pressure class PN 16
REACH 후보 목록 물질 Lead (CAS no. 7439-92-1)
SCIP 서류 번호 4f955b0e-1f38-4945-8238-1c1c60373eeb
SCIP 서류 제품 이름 "ASV-PV DN 15 - 50"
Shut-off function ¿¹
UK RoHS compliance Out of scope
Valve body material Brass
Valve size DN 15
매질 온도 [°C] [최대] 120 °C
매질 온도 [°C] [최소] 0 °C
제품군 Automatic balancing
형식 ASV-PV 4G

액세서리

스페어 파트

Replacement

Replacement

Replacement

서비스

소프트웨어

Software and firmware to extend functionality