AB-PM, DN 15, External Thread

003Z1402

AB-PM DN 15, without test plugs, combined automatic balancing valve

제품 세부정보

총 중량 0.588 Kg
순중량 0.544 Kg
Volume 1.289 Liter
EAN 5710104034676

 

Actuator connection M30 x 1.5
China RoHS compliance Out of scope
Connection types External Thread
Description AB-PM DN 15, without test plugs, combined automatic balancing valve
Differential pressure [kPa] [Max] 400 KPa
Differential pressure [kPa] [Min] 18 KPa
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(c)
Flow max at dp=10kpa [m3/h] 0.3 m³/h
Impulse tube length [m] 1.5 m
In scope of WEEE and contain batteries No
Mounting position Supply pipe
Pressure class PN 16
REACH 후보 목록 물질 Lead (CAS no. 7439-92-1)
SCIP 서류 번호 c6685a74-ffbb-4ad4-8d49-017132b92b88
SCIP 서류 제품 이름 AB-PM DN15 without test plugs
UK RoHS compliance Out of scope
Valve body material DZR brass CuZn36Pb2AS (CW 602N)
Valve size DN 15
매질 온도 [°C] [최대] 120 °C
매질 온도 [°C] [최소] -10 °C
제품군 Automatic balancing
형식 AB-PM

액세서리

스페어 파트

Replacement

Replacement

Replacement

서비스

소프트웨어

Software and firmware to extend functionality