Shows 126 product(s)
Brazed plate heat exchanger, Number of plates: 10, BPHE B3-027
Brazing material: Copper brazing, Max. Working Pressure [bar]: 30.0, Q1 conn. size range: 3/4 in, Q2 conn. size range: 3/4 in, Q3 conn. size range: 3/4 in, Q4 conn. size range: 3/4 in
Brazed plate heat exchanger, Number of plates: 20, BPHE B3-027
Brazing material: Copper brazing, Max. Working Pressure [bar]: 30.0, Q1 conn. size range: 3/4 in, Q2 conn. size range: 3/4 in, Q3 conn. size range: 3/4 in, Q4 conn. size range: 3/4 in
Brazed plate heat exchanger, Number of plates: 10, BPHE B3-030
Brazing material: Copper brazing, Max. Working Pressure [bar]: 30.0, Q1 conn. size range: NPT3/4, Q2 conn. size range: NPT3/4, Q3 conn. size range: 1/2 in, Q4 conn. size range: 7/8 in
Brazed plate heat exchanger, Number of plates: 20, BPHE B3-030
Brazing material: Copper brazing, Max. Working Pressure [bar]: 30.0, Q1 conn. size range: NPT3/4, Q2 conn. size range: NPT3/4, Q3 conn. size range: 1/2 in, Q4 conn. size range: 7/8 in
Brazed plate heat exchanger, Number of plates: 30, BPHE B3-030
Brazing material: Copper brazing, Max. Working Pressure [bar]: 30.0, Q1 conn. size range: NPT3/4, Q2 conn. size range: NPT3/4, Q3 conn. size range: 1/2 in, Q4 conn. size range: 7/8 in
Brazed plate heat exchanger, Number of plates: 50, BPHE B3-030
Brazing material: Copper brazing, Max. Working Pressure [bar]: 30.0, Q1 conn. size range: NPT3/4, Q2 conn. size range: NPT3/4, Q3 conn. size range: 5/8 in, Q4 conn. size range: 1 1/8 in
Brazed plate heat exchanger, Number of plates: 70, BPHE B3-030
Brazing material: Copper brazing, Max. Working Pressure [bar]: 30.0, Q1 conn. size range: NPT3/4, Q2 conn. size range: NPT3/4, Q3 conn. size range: 5/8 in, Q4 conn. size range: 1 1/8 in
Brazed plate heat exchanger, Number of plates: 54, BPHE B3-052
Brazing material: Copper brazing, Max. Working Pressure [bar]: 30.0, Q1 conn. size range: NPT1, Q2 conn. size range: NPT1, Q3 conn. size range: 5/8 in, Q4 conn. size range: 1 1/8 in
Brazed plate heat exchanger, Number of plates: 70, BPHE B3-052
Brazing material: Copper brazing, Max. Working Pressure [bar]: 30.0, Q1 conn. size range: NPT1, Q2 conn. size range: NPT1, Q3 conn. size range: 5/8 in, Q4 conn. size range: 1 1/8 in
Brazed plate heat exchanger, Number of plates: 30, BPHE B3-052
Brazing material: Copper brazing, Max. Working Pressure [bar]: 30.0, Q1 conn. size range: NPT1, Q2 conn. size range: NPT1, Q3 conn. size range: 5/8 in, Q4 conn. size range: 1 1/8 in