MCD203015T4CV3

175G5303

MCD203015T4CV3
VLT® Compact Starter MCD 203 Series
15 kW 34A:4-6: 354
Three phase 200-440 VAC
Control voltage: 110/240 VAC or 440 VAC
(A) A-Frame

Model code: MCD203015T4CV3
Re-configure

Product details

Gross weight 2.7 Kilogram
Net weight 2.2 Kilogram
Volume 12.896 Liter
EAN 5710108878368

 

Product View (Switch) GLBL Global (Standard)
Product Group MCD VLT® Soft Starter MCD
MCD Series 203 203 Series
Power Rating 015 15 kW 34A:4-6: 354
Phase T Three phase
Mains Voltage 4 200-440 VAC
Control Supply Voltage CV3 110/240 VAC or 440 VAC
Frame Size A (A) A-Frame
Typecode Part 1 MCD203015T4CV3
Product Catalog NO_VIEW NO VIEW
Modelcode01 MCD203015T4CV3
ECCN EU Y901 Y901
ECCN US EAR99 EAR99
Calculated Gross Weight [kg] 2.7
Calculated Net Weight [kg] 2.2
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor
Recommended Plant ERR01 ERR01

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality