DUT-0055-6-0 Du/dt 55A 690V IP00

141F6834

DUT-0055-6-0
dU/dt filter for VACON NX.
Voltage: 200 V - 690 V
Continuous current: 55 A
Max output frequency: 70 Hz without derating / 320 Hz with derating
Max switching frequency fs : 4 kHz @ 200V - 500V, 2 kHz @ 525 V - 690V
Typical losses: 175 W
Degree of protection: IP00
Dimensions H x W x D: 220 x 205 x 130 mm
Weight: 9,1 kg

Product details

Gross weight 10 kg
Net weight 9.1 kg
Volume 0 l

DD Power Options Class

Mains Voltage 690V~
Product Series dU/dt filter
Protection Class IP00

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality