UL listed Du/dt 1500A 690V IP00 UL

141F1144

DUT-1500-6-0-P-UL
dU/dt filter for VACON NX.
Voltage: 200 V - 690 V
Continuous current: 1500 A
Max output frequency: 70 Hz without derating / 320 Hz with derating
Max switching frequency fs : 3,6 kHz @ 200V - 500V, 1,5 kHz @ 525 V -
690V
Typical losses: 1150 W
Degree of protection: IP00
Dimensions H x W x D: 599 x 480 x 358 mm
Weight: 190 kg

Product details

Gross weight 190 kg
Net weight 190 kg
Volume 0 l

DD Power Options Class

Mains Voltage 690V~
Product Series dU/dt filter
Protection Class IP00

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality