Product series |
+DAHY |
iC7-Hybrid |
|
Product group |
IC7-60 |
iC7-60 |
|
Product category |
SL |
System module, liquid-cooled |
|
Product type |
GC |
Grid converter module, GC |
|
Salescode part 2 |
+AEZ1+AJFX+ANNC |
+AEZ1+AJFX+ANNC |
|
Mains voltage |
07 |
525-690 V AC / 640-1100 V DC |
|
Salescode part 3 |
+AONH+BAMT+BEXX |
+AONH+BAMT+BEXX |
|
Current rating |
-380A |
380 A |
|
Salescode part 4 |
+DAHY |
+DAHY |
|
Power rating |
XXX |
Not relevant |
|
Salescode part 5 |
+EGIN+EHEN |
+EGIN+EHEN |
|
Protection rating |
E00 |
IP00/Open Type |
|
EMC category |
F4 |
C4 category |
|
Integration unit |
+AEZ1 |
Standard, with LC filter |
|
Mains input device |
+AJFX |
AC fuses |
|
DC fuses and devices |
+AKXX |
None |
|
Cooling circuit connector type |
+ANNC |
Threaded connection, G 1/2" |
|
Cooling circuit hose length |
+AONH |
None |
|
Marine construction |
+AFXX |
None |
|
Extra environmental protection |
+AGCX |
Coated boards |
|
Communication interface, X1/X2 |
+BAMT |
Modbus TCP OS7MT |
|
Communication interface, X0 |
+BBEL |
Ethernet port, no protocol |
|
Standard I/O |
+BDXX |
None |
|
Functional safety |
+BEXX |
None, not upgradable |
|
Control panel |
+BFXX |
None |
|
Control panel mounting type |
+BGXX |
None |
|
Control panel cable length |
+BHXX |
None |
|
Control unit cable length |
+BKXX |
None |
|
StarCoupler board cable length |
+BLXX |
None |
|
Option slot A |
+CAXX |
None, without mounting p |
|
Option slot B |
+CBXX |
None, without mounting plate |
|
Option slot C |
+CCXX |
None, without mounting plate |
|
Option slot D |
+CDXX |
None, without mounting plate |
|
Option slot E |
+CEXX |
None, without mounting plate |
|
Option slot F |
+CFXX |
None, without mounting plate |
|
Option slot G |
+CGXX |
None, without mounting plate |
|
Option slot H |
+CHXX |
None, without mounting plate |
|
Option slot I |
+CIXX |
None, without mounting plate |
|
Option slot J |
+CJXX |
None, without mounting plate |
|
Language package |
+EL01 |
Global |
|
Customer specific application |
+DBXX |
None |
|
Additional drive features 1 |
+DD1X |
None |
|
Additional drive features 2 |
+DE2X |
None |
|
Additional drive features 3 |
+DF3X |
None |
|
Additional drive features 4 |
+DG4X |
None |
|
Additional drive features 5 |
+DH5X |
None |
|
High speed enabled |
+DI6X |
No |
|
Customization file package ID |
+EAXXXXXX |
No customization |
|
Product software ID |
+ECXXX |
Latest released version |
|
Technical documentation |
+EGIN |
Installation guide |
|
Documentation language |
+EHEN |
English |
|
Customer-specific label |
+EJXX |
None |
|
Shipping package |
+TACB |
Cardboard box package |
|
Product specific marine cert. |
+VBXX |
None |
|
Frame designation |
AR10L |
AR10L |
|
Modelcode01 |
|
IC7-60SLGC07-380AE00F4 |
|
Modelcode02 |
|
+AEZ1+AJFX+ANNC |
|
Modelcode03 |
|
+AONH+BAMT+BEXX |
|
Modelcode06 |
|
+DAHY |
|
Modelcode08 |
|
+EGIN+EHEN |
|
Main unit Width |
140MM/5.5IN |
140MM/5.5IN |
|
Main unit Height |
1295MM/51IN |
1295MM/51IN |
|
Main unit Depth |
566MM/22.3IN |
566MM/22.3IN |
|
Calculated Gross Weight [kg] |
|
172 |
|
Calculated Net Weight [kg] |
|
138 |
|
ECCN EU |
Y901 |
Y901 |
|
ECCN US |
3A999.a |
3A999.a |
|
AC voltage |
3X525-690VAC |
3X525-690VAC |
|
Apparent power |
/404KVA(600VAC) |
/404KVA(600VAC) |
|
Apparent power |
464KVA(690VAC) |
464KVA(690VAC) |
|
Calculated Package Weight |
|
34 |
|
check if complete |
OK |
OK |
|
Cooling type |
Liquid Cooled |
Liquid Cooled |
|
DC Bus current |
445A(1025VDC) |
445A(1025VDC) |
|
DC Bus voltage |
640-1100VDC |
640-1100VDC |
|
DC power |
455KW(1025VDC) |
455KW(1025VDC) |
|
Enclosure rating |
IP00 / OPEN TYPE |
IP00 / OPEN TYPE |
|
HELP CHAR |
|
91D52A0712099 |
|
Help Counter |
|
1 |
|
Input frequency |
50/60Hz |
50/60Hz |
|
Liquid temp. High Overload |
38°C/100°F |
38°C/100°F |
|
Liquid temp. Low Overload |
38°C/100°F |
38°C/100°F |
|
Liquid temp. Nominal load |
38°C/100°F |
38°C/100°F |
|
Nominal AC current |
388A |
388A |
|
Output frequency |
25-70Hz |
25-70Hz |
|
Product Catalog |
NO_VIEW |
NO VIEW |
|
Product Category -DrivesSymbol |
System module, liquid-cooled |
System module, liquid-cooled |
|
Product Hierarchy |
|
91D52A0712099 |
|
Product Type - DrivesSymbol |
Grid converter module |
Grid converter module |
|
Product View (Default) |
|
Global (Standard) |
|
Product View (Switch) |
GLBL |
Global (Standard) |
|
Salescode part 1 |
IC7-60SLGC07-380AE00F4 |
IC7-60SLGC07-380AE00F4 |
|
Short circuit current rating |
100kA |
100kA |
|
STAT NO |
|
12099 |
|
Storage temperature |
-40...70°C/-40...158°F |
-40...70°C/-40...158°F |
|
Typecode Part 1 |
|
7SM-HYSLGC07-380AE00F4 |
|
Typecode Part 2 |
|
-000095377 |
|
Vendor |
ERR01 |
Cannot Determine Vendor |
|