FC-202P1K1T4E55H1XGXXXXSXXXXAXBXCXXXXDX

131B8900

Frequency converter
FC-202P1K1T4E55H1XGXXXXSXXXXAXBXCXXXXDX

VLT® AQUA Drive FC-202
(P1K1) 1.1 KW / 1.5 HP,
Three phase, 380 - 480 VAC,IP55 / Type 12
(H1) RFI Class A1/B (C1)
No brake chopper
Graphical Loc. Cont. Panel
Not coated PCB, No Mains Option
Latest release std. SW.
Frame: A5
No A Option, No B Option
No C1 option, No D option

Other options according to Model code

Model code: FC-202P1K1T4E55H1XGXXXXSXXXXAXBXCXXXXDX
Re-configure

Product details

Gross weight 11.71 Kilogram
Net weight 11.09 Kilogram
Volume 59.024 Liter
EAN 5702427378797

 

Product View (Switch) GLBL Global (Standard)
Product Group FC- VLT® AQUA Drive FC-
Series 202 202
Power Rating P1K1 (P1K1) 1.1 KW / 1.5 HP
Phase T Three phase
Mains Voltage 4 380 - 480 VAC
Enclosure E55 IP55 / Type 12
RFI Filter H1 (H1) RFI Class A1/B (C1)
Brake - Safe Stop X No brake chopper
LCP G Graphical Loc. Cont. Panel
Coating PCB X Not coated PCB
Mains Option X No Mains Option
Adaptation A X Standard Cable Entries
Adaptation B X No adaptation
Software Release SXXX Latest release std. SW.
Software Language Pack X Standard Language Pack
A Option AX No A Option
B Option BX No B Option
C0 Option MCO CX No C0 option
C1 Option X No C1 option
C Option Software XX No software option
D Option DX No D option
Frame Size A5 A5
Typecode Part 1 FC-202P1K1T4E55H1XGX
Typecode Part 2 XXXSXXXXAXBXCXXXXDX
Product Catalog NO_VIEW NO VIEW
HELP CHAR FC-202P1K1T4E55H1XXXXX
Variant condition (ref. YV00)































202_1
4
60522
A_OPT_FC-202P1K1T4AX
BR_FC-202P1K1T4X
BR_FC-202P1K1T4XH1
B_OPT_FC-202P1K1T4BX
C0_OPT_FC-202P1K1T4CX
C1_OPT_FC-202P1K1T4X
COT_FC-202P1K1T4X
C_OPT_FC-202P1K1T4XX
D_OPT_FC-202P1K1T4DX
ECL_FC-202P1K1T4E55
ECL_FC-202P1K1T4E55H1
FC-202
FC-202P1K1T4
FRAME_A5
HDW21_FC-202P1K1T4X
HDW21_FC-202P1K1T4XH1
HDW22_FC-202P1K1T4X
HDW22_FC-202P1K1T4XH1
HDW23_FC-202P1K1T4X
HDW23_FC-202P1K1T4XH1
IN_POWER_GROUP_1
LCP_FC-202P1K1T4G
P1K1
POWER_GROUP_1
RFI_FC-202P1K1T4H1
RU_POWER_GROUP_1
SV_FC-202P1K1T4SXXX
SV_FC-202SXXX
SV_FC-202SXXXA5
VLT
Variant condition (Purch)































202_1
4
60522
A_OPT_FC-202P1K1T4AX
BR_FC-202P1K1T4X
BR_FC-202P1K1T4XH1
B_OPT_FC-202P1K1T4BX
C0_OPT_FC-202P1K1T4CX
C1_OPT_FC-202P1K1T4X
COT_FC-202P1K1T4X
C_OPT_FC-202P1K1T4XX
D_OPT_FC-202P1K1T4DX
ECL_FC-202P1K1T4E55
ECL_FC-202P1K1T4E55H1
FC-202
FC-202P1K1T4
FRAME_A5
HDW21_FC-202P1K1T4X
HDW21_FC-202P1K1T4XH1
HDW22_FC-202P1K1T4X
HDW22_FC-202P1K1T4XH1
HDW23_FC-202P1K1T4X
HDW23_FC-202P1K1T4XH1
IN_POWER_GROUP_1
LCP_FC-202P1K1T4G
P1K1
POWER_GROUP_1
RFI_FC-202P1K1T4H1
RU_POWER_GROUP_1
SV_FC-202P1K1T4SXXX
SV_FC-202SXXX
SV_FC-202SXXXA5
VLT
STAT NO 60522
Product View (Default) Global (Standard)
Power 150% (HO) [KW] 1.1 1.1
Power 110% (NO) [KW] 1.1 1.1
Height [mm] 420,0 420,0
Width w/ no C options [mm] 242,0 242,0
Depth [mm] 200,0 200,0
Depth with Option A/B [mm] 200,0 200,0
kVA 2.08 2.08
Power Loss NO [W] 58 58
Power Loss NO [W] 58 58
Power Loss HO [W] 58 58
Power Loss HO [W] 58 58
Continuous Current (NO) [A] 3 3
Intermittent Current (NO) [A] 3.3 3.3
Continuous Current (NO) [A] 2.7 2.7
Intermittent Current (NO) [A] 2.97 2.97
Continuous Current (HO) [A] 3 3
Intermittent Current (HO) [A] 4.5 4.5
Continuous Current (HO) [A] 2.7 2.7
Intermittent Current (HO) [A] 4.05 4.05
Calculated Gross Weight [kg] 11.706
Calculated Package Weight 0.616
Calculated Net Weight [kg] 11.09
Helping cstic for weight calc 0
Material Net Weight 11.09
ECCN EU Y901 Y901
ECCN US 3A999.a 3A999.a
Product Hierarchy 87D4860360522
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor
Modelcode01 FC-202P1K1T4E55H1XGX
Modelcode02 XXXSXXXXAXBXCXXXXDX
Recommended Plant ERR01 ERR01

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality