FC-202PK55T4E20H2XGCXXXSXXXXAXBXCXXXXDX

131B8881

Frequency converter
FC-202PK55T4E20H2XGCXXXSXXXXAXBXCXXXXDX

VLT® AQUA Drive FC-202
0.55 KW / 0.75 HP,
Three phase, 380 - 480 VAC,(E20) IP20 / Chassis
RFI Filter
No brake chopper
Graphical Loc. Cont. Panel
Coated PCB, No Mains Option
Latest release std. SW.
Frame: A2
No A Option, No B Option
No C1 option, No D option

Other options according to Model code

Model code: FC-202PK55T4E20H2XGCXXXSXXXXAXBXCXXXXDX
Re-configure

Product details

Gross weight 4.76 Kilogram
Net weight 3.89 Kilogram
Volume 21.569 Liter
EAN 5702427378605

 

Product View (Switch) GLBL Global (Standard)
Product Group FC- VLT® AQUA Drive FC-
Series 202 202
Power Rating PK55 0.55 KW / 0.75 HP
Phase T Three phase
Mains Voltage 4 380 - 480 VAC
Enclosure E20 (E20) IP20 / Chassis
RFI Filter H2 RFI Filter
Brake - Safe Stop X No brake chopper
LCP G Graphical Loc. Cont. Panel
Coating PCB C Coated PCB
Mains Option X No Mains Option
Adaptation A X Standard Cable Entries
Adaptation B X No adaptation
Software Release SXXX Latest release std. SW.
Software Language Pack X Standard Language Pack
A Option AX No A Option
B Option BX No B Option
C0 Option MCO CX No C0 option
C1 Option X No C1 option
C Option Software XX No software option
D Option DX No D option
Frame Size A2 A2
Typecode Part 1 FC-202PK55T4E20H2XGC
Typecode Part 2 XXXSXXXXAXBXCXXXXDX
Product Catalog NO_VIEW NO VIEW
STAT NO 60520
Power 150% (HO) [KW] 0.55 0.55
Power 110% (NO) [KW] 0.55 0.55
Height [mm] 268,0 268,0
Width w/ no C options [mm] 90,0 90,0
Width w/ two C options [mm] 150,0 150,0
Depth [mm] 205,0 205,0
Depth with Option A/B [mm] 220,0 220,0
kVA 1.25 1.25
Power Loss NO [W] 42 42
Power Loss NO [W] 42 42
Power Loss HO [W] 42 42
Power Loss HO [W] 42 42
Continuous Current (NO) [A] 1.8 1.8
Intermittent Current (NO) [A] 1.98 1.98
Continuous Current (NO) [A] 1.6 1.6
Intermittent Current (NO) [A] 1.76 1.76
Continuous Current (HO) [A] 1.8 1.8
Intermittent Current (HO) [A] 2.7 2.7
Continuous Current (HO) [A] 1.6 1.6
Intermittent Current (HO) [A] 2.4 2.4
Calculated Gross Weight [kg] 4.736
Calculated Net Weight [kg] 3.89
ECCN EU Y901 Y901
ECCN US 3A999.a 3A999.a
Product Hierarchy 87D4860360520
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor
Modelcode01 FC-202PK55T4E20H2XGC
Modelcode02 XXXSXXXXAXBXCXXXXDX
Recommended Plant ERR01 ERR01

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality