Scroll compressor, SH161A3ALC

120H0022

Refrigerants: R410A, Segment usage: Air conditioning, Compressor power supply [V]: 200-230/3/60, Packing format: Industrial pack

Product details

Gross weight 73.47 Kilogram
Net weight 69 Kilogram
Volume 0.098 Cubic meter
EAN 5702424206833

 

Approval CE
UL
UKCA
Brand technique Scroll compressor
Capacity control Fixed speed
CE evaluated Yes
China RoHS compliance Yes exceed limitations
Colour Blue
Compressor power supply [V] 200-230/3/60
Configuration code Single
Connection type Brazed
Description SH161-3
Diameter [mm] 243 mm
Discharge connection height [mm] 509 mm
Discharge connection pipe size [in] 7/8 in
Discharge connection size [in] 7/8 in
Drawing number 8560041
Economizer No
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 7(c)-I
6(a)
6(a)-I
6(c)
7(a)
8(b)
Factory HP [bar] 0 bar
Factory LP [bar] 0 bar
Family SH
Fitting sleeve ODF
Fitting standard ODF
Frequency [Hz] 60
Gauge port HP None
Gauge port LP Schrader
Glass mounting Threaded
Glass torque [Nm] 50 N-m
High Side TS Max 150 °C
High Side TS Min -35 °C
High Side Volume 0.7 L
High value of nominal voltage at 60Hz [V] 230 V
High value of voltage range at 60Hz [V] 253 V
In scope of WEEE and contain batteries No
IP protection class IP54 (with cable gland)
Low Side TS Max 55 °C
Low Side TS Min -35 °C
Low Side Volume 13.6 L
Low value of nominal voltage at 60Hz [V] 200 V
Low value of voltage range at 60Hz [V] 180 V
LRA 315 A
Max pressure (PS) - high side 48.7 bar
Max pressure (PS) - low side 33.3 bar
Maximum Operating Current [MOC] 64 A
MCC 69 A
Model number SH161A3ALC
Motor protection Internal overload protector
Mounting torque [Nm] 15 N-m
Network power supply [V/Ph/Hz] 208-230/3/60
Number of starts per hour [Max] 12
Oil charge [L] 3.3 L
Oil equalization 1-3/4'' Rotolock
Oil reference 160SZ
Oil type POE
Packaging height [mm] 750 mm
Packaging length [mm] 1150 mm
Packaging weight [Kg] 582 kg
Packaging width [mm] 950 mm
Packing format Industrial pack
Packing quantity 8
Phase 3
Power connections Screw 4.8 mm
Product group Hermetic compressors
Product Name Description Scroll compressor SH
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Refrigerant charge [kg] [Max] 7.9 kg
Refrigerants R410A
RLA 49.3 A
Rotational speed at 60Hz [rpm] 3500 rpm
SCIP dossier no. bff3e2c3-5aad-40f0-b874-7eee67aaf788
SCIP dossier product name CSHD092-183/DSF090-200/DSH090-184/SH090-184/SJ161/WSH090-184
Segment usage Air conditioning
Shipped instructions Installation instructions
Shipped mounting Mounting kit with grommets, bolts, nuts, sleeves and washers
Shipped oil Initial oil charge
Suction connection height [mm] 278 mm
Suction connection material -
Suction connection pipe size [in] 1 3/8 in
Suction connection size [in] 1 3/8 in
Swept volume [cm3] 151.7 cm³
Technology Scroll
Test dif [bar] [Max] 37 bar
Test HP [bar] [Max] 48.7 bar
Test LP [bar] [Max] 33.3 bar
Torque earth [Nm] 2 N-m
Torque power [Nm] 3 N-m
Total height [mm] 542 mm
Type SH161
UK RoHS compliance Yes with exemptions
UK RoHS exemption clause 19
21
24
12
13
18
UL evaluated Yes
Viscosity [cP] 32 cP
Winding resistance for three-phase compressors with identical windings [Ohm] 0.224 Ohm

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality