Energy meters, For product type: Generic across portfolio, Tail Piece DN15 G3/4"-R1/2" PN25 130°C pair

087G6071

Product Type: Accessories

Product details

Gross weight 0.142 Kilogram
Net weight 0.142 Kilogram
Volume 0.084 Liter
EAN 5710104061320

 

China RoHS compliance Yes
Connection size R 1/2 x G 3/4 B
Connection types Thread
Description Tail Piece DN15 G3/4"-R1/2" PN25 130°C pair
Diameter [mm] 20 mm
EEE category 5 small equipment (any external dimension < 50 cm)
EU RoHS compliance Yes with exemptions
For product type Generic across portfolio
In scope of WEEE Yes
Packing format Single pack
Packing quantity 2
Pressure nominal [bar] 16 bar
Product group Energy meters
REACH Candidate List substances Lead (CAS no. 7439-92-1)
SCIP dossier no. f94a8610-7c2e-409d-b7dc-b26c5fc310be
SCIP dossier product name Entrance HM accessories - screwing set 120°C
Type Accessories
Type of accessories Fittings PN25 130°C

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality