Refrigerant distributor, RD 49, 12 pc, 7/8 in, 1/4 in, 8 mm

069G300212

This product is not available in this store. Please contact your local Customer Service Center.

Type designation: RD49-K08-J12, Inlet connection type: Solder, ODM, Inlet size [in]: 7/8 in, Outlet size [in]: 1/4 in, Number of holes: 12, Max. Working Pressure [bar]: 49, Nozzle size [mm]: 8

Product details

Gross weight 0.344 Kilogram
Net weight 0.344 Kilogram
Volume 0.484 Liter
EAN 5702422025184

 

Approval UL
Body size 49
China RoHS compliance Yes
Contain batteries No
EU RoHS compliance Out of scope
Inlet connection type Solder, ODM
Inlet size [in] 7/8 in
Max. Working Pressure [bar] 49 bar
Max. Working Pressure [psig] 711 psig
Nozzle size [mm] 8 mm
Number of holes 12 pc
Outlet size [in] 1/4 in
Packing format Industrial pack
Product group Refrigerant distributors
Product Name Description Refrigerant distributor
Quantity per packing format 15 pc
REACH Candidate List substances Lead (CAS no. 7439-92-1)
SCIP dossier no. e1534687-9129-4796-8151-656dd16d6529
SCIP dossier product name RD
Type RD 49
Type designation RD49-K08-J12
UK RoHS compliance Out of scope
UL evaluated Yes

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality