AQ, DN 200, 21 KPa - 210 KPa, 3.96 m³/h - 254.27 m³/h

003Z3775

AQ DN 200, flow limiter

Product details

Gross weight 30 Kilogram
Net weight 24.8 Kilogram

 

Description AQ DN 200, flow limiter
Differential pressure over the valve [kPa] [Max] 210 KPa
Differential pressure over the valve [kPa] [Min] 21 KPa
Direction Defined by arrow on valve body
Flow [m³/h] [Max] 254.27 m³/h
Flow [m³/h] [Min] 3.96 m³/h
Height [mm] 270 mm
Height with tets plugs [mm] 300 mm
In scope of WEEE and contain batteries No
Length [m] 220 m
Media temperature [°C] [Max] 120 °C
Media temperature [°C] [Min] -10 °C
Pressure class PN 25
Product group Other valves
Type AQ
Valve size DN 200
Weight [kg] 22.3 kg

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality