Shows 3 product(s)

042N0821

Solenoid coil, AC230C, DIN Spade, Supply voltage [V] AC: 230, Multi pack

Electrical connection: DIN Spade, Supply voltage [V] AC: 230, Frequency [Hz]: 50/60 Hz, Enclosure rating IP: IP00

042N0823

Solenoid coil, AC024C, DIN Spade, Supply voltage [V] AC: 24, Multi pack

Electrical connection: DIN Spade, Supply voltage [V] AC: 24, Frequency [Hz]: 50/60 Hz, Enclosure rating IP: IP00