Show more
VDH 2/2

Shows 7 product(s)

180L0001

Solenoid operated valves, VDH 120 E NC, Hydraulic

Flow [gpm] [Max]: 32, Flow [l/min] [Max]: 120, Operating pressure [barg] [Max]: 140, Operating pressure [psig] [Max]: 2030, Connection standard: Cetop 3, Inlet connection size [in]: 1/2 in, Outlet connection size [in]: 1/2 in

180L0002

Solenoid operated valves, VDH 30 E NC, Hydraulic

Flow [gpm] [Max]: 8, Flow [l/min] [Max]: 30, Operating pressure [barg] [Max]: 140, Operating pressure [psig] [Max]: 2030, Connection standard: Cetop 3, Inlet connection size [in]: 3/8 in, Outlet connection size [in]: 3/8 in

180L0003

Solenoid operated valves, VDH 30 E NO, Hydraulic

Flow [gpm] [Max]: 8, Flow [l/min] [Max]: 30, Operating pressure [barg] [Max]: 140, Operating pressure [psig] [Max]: 2030, Connection standard: Cetop 3, Inlet connection size [in]: 3/8 in, Outlet connection size [in]: 3/8 in

180L0005

Solenoid operated valves, VDH 120 E NO, Hydraulic

Flow [gpm] [Max]: 32, Flow [l/min] [Max]: 120, Operating pressure [barg] [Max]: 140, Operating pressure [psig] [Max]: 2030, Connection standard: Cetop 3, Inlet connection size [in]: 1/2 in, Outlet connection size [in]: 1/2 in

180L0011

Solenoid operated valves, VDH 60 E NC, Hydraulic

Flow [gpm] [Max]: 15.8, Flow [l/min] [Max]: 60, Operating pressure [barg] [Max]: 140, Operating pressure [psig] [Max]: 2030, Connection standard: Cetop 3, Inlet connection size [in]: 1/2 in, Outlet connection size [in]: 1/2 in

180L0048

Solenoid operated valves, VDH 30 EC NC, Hydraulic

Flow [gpm] [Max]: 8, Flow [l/min] [Max]: 30, Operating pressure [barg] [Max]: 140, Operating pressure [psig] [Max]: 2030, Connection standard: Cetop 3

180L0049

Solenoid operated valves, VDH 30 EC NO, Hydraulic

Flow [gpm] [Max]: 8, Flow [l/min] [Max]: 30, Operating pressure [barg] [Max]: 140, Operating pressure [psig] [Max]: 2030, Connection standard: Cetop 3

View: