Compressor overflow Valves

Shows 4 product(s)

148F3026

Compressor overflow valve, POV 1050, Butt weld, 25 bar

Inlet connection type: Butt weld DIN, Inlet connection size [mm]: 65, Outlet connection size [mm]: 65, Inlet connection size [in]: 2 1/2 in, Outlet connection size [in]: 2 1/2 in

148F3027

Compressor overflow valve, POV 1050, Butt weld, 25 bar

Inlet connection type: Butt weld ANSI, Inlet connection size [mm]: 65, Outlet connection size [mm]: 65, Inlet connection size [in]: 2 1/2 in, Outlet connection size [in]: 2 1/2 in

148F3033

Compressor overflow valve, POV 2150, Butt weld, 25 bar

Inlet connection type: Butt weld DIN, Inlet connection size [mm]: 80, Outlet connection size [mm]: 80, Inlet connection size [in]: 3 in, Outlet connection size [in]: 3 in

148F3034

Compressor overflow valve, POV 2150, Butt weld

Inlet connection type: Butt weld ANSI, Inlet connection size [mm]: 80, Outlet connection size [mm]: 80, Inlet connection size [in]: 3 in, Outlet connection size [in]: 3 in