The C39L-EZ is an evaporator designed for use in high-efficiency mini chillers with capacities up to 40kW, optimized for R410A and R32 respectively.The Z-pattern channel plate technology pushes the performance of heat exchangers to the limits by fully mixing the liquid and gas refrigerant through a “zigzag” flow, which increases the heat transfer coefficient. At the same time, inheriting from the dimple plate pattern of the previous generation of MPHE, C39L-EZ reduces the water side pressure drop and the amount of material used. C39L-EZ also has outstanding performance working as condenser. To meet demands for higher seasonal efficiency, the C39L-EZ is designed to work efficiently and increase comfort in modern life without increasing the carbon footprint. Helping chillers perform more eficiently, it reduces both energy costs and environmental impact. The low hold-up volume reduces the system refrigerant charge and offers valuable savings.
Shows 1 product(s)
Micro Plate heat exchanger, MPHE C39L-EZ, Number of plates: 70
Max. Working Pressure [bar]: 49, Chiller, Function: Evaporator, Brazing material: Copper brazing