Forse cercavi
Mostra 7 prodotto(i)
VLT® Aux. Capacitors Module, 0.8kWs, EC
The Auxiliary Capacitors Module ACM 510 can be connected to the system
to store energy or as DC-link capacitance buffer.
DC-link voltage: 565-680 +/-10%
Storable energy: max. 770 J
Bus system: EtherCAT
Protection rating: IP20
VLT® Aux. Capacitors Module, 0.8kWs, PN
The Auxiliary Capacitors Module ACM 510 can be connected to the system
to store energy or as DC-link capacitance buffer.
DC-link voltage: 565-680 +/-10%
Storable energy: max. 770 J
Bus system: PROFINET
Protection rating: IP20