Energy meters, SonoSensor 30, 65 mm, qp [m³/h]: 25, Heating, Battery 1 A-cell, 2 pulse output

SH2021217101114111

Flow sensor for commercial and residential applications

Product details

Gross weight 13.814 Kilogram
Net weight 13.5 Kilogram
Volume 28.3 Liter

 

Application Heating
China RoHS compliance Out of scope
Description Flow sensor for commercial and residential applications
Diameter [mm] 65 mm
EEE category 5 small equipment (any external dimension < 50 cm)
EU RoHS compliance Out of scope
In scope of WEEE Yes
Integrated communication 2 pulse output
Product group Energy meters
qp [m³/h] 25 m³/h
REACH Candidate List substances Lead (CAS no. 7439-92-1)
SCIP dossier no. a34f64a1-16f3-4801-ae00-ac387c484b34
SCIP dossier product name HM-HE DN65 qp25 300 Ret M-Bus +UAcertif
Supply voltage type Battery 1 A-cell
Type SonoSensor 30

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality