MCE101A38R0P1K13E21TAW
175U3034
MCE101A38R0P1K13E21TAW
10% - ED braking resistor
Resistance: 38 ohms
Braking power at 100% ED: 1.13 kW
Protection class: IP 21
HxWxD: 660x124x120 mm
Weight: 5.4 kg
Drawing number: 914CBR-VxxxDT
MCE101A38R0P1K13E21TAW
10% - ED braking resistor
Resistance: 38 ohms
Braking power at 100% ED: 1.13 kW
Protection class: IP 21
HxWxD: 660x124x120 mm
Weight: 5.4 kg
Drawing number: 914CBR-VxxxDT
Gross weight | 4.7 kg |
Net weight | 4.7 kg |
Volume | 11.949 l |
EAN | 5710107615735 |
Gross weight | 4.7 kg |
Net weight | 4.7 kg |
Volume | 11.949 l |
EAN | 5710107615735 |
Product Series | New Resistors |
Product Series | New Resistors |