MCE101A56R0P680RE21TAW
175U3027
MCE101A56R0P680RE21TAW
10% - ED braking resistor
Resistance: 56 ohms
Braking power at 100% ED: 680 W.
Protection class: IP 21
HxWxD: 400x124x120 mm
Weight: 3.5 kg
Drawing number: 914CBR-VxxxDT
MCE101A56R0P680RE21TAW
10% - ED braking resistor
Resistance: 56 ohms
Braking power at 100% ED: 680 W.
Protection class: IP 21
HxWxD: 400x124x120 mm
Weight: 3.5 kg
Drawing number: 914CBR-VxxxDT
Gross weight | 3.5 kg |
Net weight | 3.5 kg |
Volume | 8.08 l |
EAN | 5710107615803 |
Gross weight | 3.5 kg |
Net weight | 3.5 kg |
Volume | 8.08 l |
EAN | 5710107615803 |
Product Series | New Resistors |
Product Series | New Resistors |