MCE101A70R0P200RE54CAW
175U3026
Type code: MCE101A70R0P200RE54CAW
Protection class: IP 54
Resistance: 70 ohms
Braking power at 100% ED: 200 W.
Braking power at ED 10%: 3.05 kW
Braking power at 40% duty cycle: 0.75 kW
Drawing number: 914CCHxxxCT