Approval |
CE EAC LLC CDC TYSK UKCA |
Body material |
Steel |
China RoHS compliance |
Out of scope |
Colour Paint |
Reddish brown |
Connection standard |
DIN 2635/2512-F EN 1092-1 EN 10220 |
EU RoHS compliance |
Out of scope |
Fluid Group |
1 2 |
Further information |
2 ext conn. (drain/equaliz) |
In scope of WEEE and contain batteries |
No |
Inlet connection size [in] |
6 in |
Inlet connection size [mm] |
150 mm |
Inlet connection type |
Flange |
Liquid volume range [gal US] [max] |
1.22 gal |
Liquid volume range [gal US] [min] |
0.42 gal |
Liquid volume range [l] [max] |
4.6 L |
Liquid volume range [l] [min] |
1.6 L |
Max. Working Pressure [bar] |
25 bar |
Max. Working Pressure [psig] |
363 psig |
Net volume [l] |
6.4 L |
Netto volume [gal US] |
1.69 gal |
Nozzle size [mm] |
60 mm |
Outlet connection size [in] |
2 in |
Outlet connection size [mm] |
50 mm |
Outlet connection type |
Butt weld |
Packing format |
Single pack |
PED category |
III |
Product accessories |
Float exp. valve accessories |
Product description |
Float Valve |
Product group |
Liquid level regulating valves |
Product Name Description |
Float valve |
Quantity per packing format |
1 pc |
Rated cap. conditions [IMP] |
R717: Temp. 14 - 95 °F |
Rated cap. conditions [SI] |
R717: Temp. -10 - 35 °C |
Rated capacity R717 [kW] |
1200 kW |
Rated capacity R717 [TR] |
341 TR |
REACH Candidate List substances |
Lead (CAS no. 7439-92-1) |
Refrigerants |
R134a R22 R401A R402A R404A R407A R407B R407C R407F R409A R410A R421A R502 R717 R507A |
Serviceable |
Float exp. valve spare parts |
Shell volume [gal US] |
2.17 gal |
Shell volume [l] |
8.2 L |
Side branch 2 conn. size [in] |
1/2 |
Side branch Int/Ext |
External |
Temperature range [°C] [max] |
80 °C |
Temperature range [°C] [min] |
-50 °C |
Temperature range [°F] [max] |
176 °F |
Temperature range [°F] [min] |
-58 °F |
Type |
HFI 060 F |
UK RoHS compliance |
Out of scope |
Valve constant |
50.36 |