Multifunction valve body, SVL-140B 65, Max. Working Pressure [bar]: 140.0

148B6911

Parts Program name: FIA-140B; SVA-140B, Connection standard: EN10216-2, Inlet connection type: Butt weld, Outlet connection type: Butt weld, Inlet connection size [mm]: 65.0, Outlet connection size [mm]: 65.0

Product details

Gross weight 4.65 Kilogram
Net weight 4.2 Kilogram
Volume 7.259 Liter
EAN 5715162685204

 

Approval CE
UKCA
C UL US LISTED
Body material Steel
Brand SVL Flexline
Connection material Steel
Connection standard EN10216-2
Direction Straightway
Flow direction Single-flow
Flow direction indicator Embossed 1-way arrow
Fluid Group 2
In scope of WEEE and contain batteries No
Inlet connection size [mm] 65 mm
Inlet connection type Butt weld
Max. Working Pressure [bar] 140 bar
Max. Working Pressure [psig] 2030 psig
Outlet connection size [mm] 65 mm
Outlet connection type Butt weld
Packing format Single pack
Parts Program name FIA-140B
SVA-140B
PED category I
Product accessories SVL Flexline accessories
Product description Valve house
Product group Multifunction valves
Product Name Description Multifunction valve body
Quantity per packing format 1 pc
Refrigerants R744
Serviceable SVL Flexline spare parts
Temperature range [°C] [max] 150 °C
Temperature range [°C] [min] -40 °C
Temperature range [°F] [max] 302 °F
Temperature range [°F] [min] -40 °F
Type SVL-140B 65
Used for product ICMTS 50
FIA-140B 50-65
SVA-140B 50-65

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality