Multifunction valve body, SVL-140B 65, Max. Working Pressure [bar]: 140.0
148B6908
Parts Program name: FIA-140B; SVA-140B, Connection standard: ANSIB36.10 SCH80, Inlet connection type: Butt weld, Outlet connection type: Butt weld
Parts Program name: FIA-140B; SVA-140B, Connection standard: ANSIB36.10 SCH80, Inlet connection type: Butt weld, Outlet connection type: Butt weld
Gross weight | 3.3 Kilogram |
Net weight | 2.85 Kilogram |
Volume | 7.259 Liter |
EAN | 5715162685167 |
Gross weight | 3.3 Kilogram |
Net weight | 2.85 Kilogram |
Volume | 7.259 Liter |
EAN | 5715162685167 |
Approval |
CE UKCA C UL US LISTED |
Body material | Steel |
Brand | SVL Flexline |
Connection material | Steel |
Connection standard | ANSIB36.10 SCH80 |
Direction | Angleway |
Flow direction | Single-flow |
Flow direction indicator | Embossed 1-way arrow |
Fluid Group | 2 |
In scope of WEEE and contain batteries | No |
Inlet connection size [in] | 2 1/2 in |
Inlet connection type | Butt weld |
Max. Working Pressure [bar] | 140 bar |
Max. Working Pressure [psig] | 2030 psig |
Outlet connection size [in] | 2 1/2 in |
Outlet connection type | Butt weld |
Packing format | Single pack |
Parts Program name |
FIA-140B SVA-140B |
PED category | I |
Product accessories | SVL Flexline accessories |
Product description | Valve house |
Product group | Multifunction valves |
Product Name Description | Multifunction valve body |
Quantity per packing format | 1 pc |
Refrigerants | R744 |
Serviceable | SVL Flexline spare parts |
Temperature range [°C] [max] | 150 °C |
Temperature range [°C] [min] | -40 °C |
Temperature range [°F] [max] | 302 °F |
Temperature range [°F] [min] | -40 °F |
Type | SVL-140B 65 |
Used for product |
ICMTS 50 FIA-140B 50-65 SVA-140B 50-65 |
Approval |
CE UKCA C UL US LISTED |
Body material | Steel |
Brand | SVL Flexline |
Connection material | Steel |
Connection standard | ANSIB36.10 SCH80 |
Direction | Angleway |
Flow direction | Single-flow |
Flow direction indicator | Embossed 1-way arrow |
Fluid Group | 2 |
In scope of WEEE and contain batteries | No |
Inlet connection size [in] | 2 1/2 in |
Inlet connection type | Butt weld |
Max. Working Pressure [bar] | 140 bar |
Max. Working Pressure [psig] | 2030 psig |
Outlet connection size [in] | 2 1/2 in |
Outlet connection type | Butt weld |
Packing format | Single pack |
Parts Program name |
FIA-140B SVA-140B |
PED category | I |
Product accessories | SVL Flexline accessories |
Product description | Valve house |
Product group | Multifunction valves |
Product Name Description | Multifunction valve body |
Quantity per packing format | 1 pc |
Refrigerants | R744 |
Serviceable | SVL Flexline spare parts |
Temperature range [°C] [max] | 150 °C |
Temperature range [°C] [min] | -40 °C |
Temperature range [°F] [max] | 302 °F |
Temperature range [°F] [min] | -40 °F |
Type | SVL-140B 65 |
Used for product |
ICMTS 50 FIA-140B 50-65 SVA-140B 50-65 |