Shut-off valve, SVA-140B 65, Max. Working Pressure [bar]: 140, Cap

148B6821

Inlet connection type: Butt weld, Outlet connection type: Butt weld, Equipment: Cap

Інформація про продукт

Gross weight 8.474 Kilogram
Net weight 7.15 Kilogram
Volume 12.933 Liter
EAN 5702424589790

 

Body material Steel
Brand SVL Flexline
CE evaluated Yes
Colour Paint Green
Connection material Steel
Connection standard EN 10216-2
Contain batteries Ні
Cv value [gal/min] 119.07 gal/min
Direction Angleway
Equipment Cap
Flow direction Single-flow
Flow direction indicator Embossed 1-way arrow
Fluid Group 2
Inlet connection size [mm] 65 mm
Inlet connection type Butt weld
Kv value [m³/h] 103 m³/h
Max. Working Pressure [bar] 140 bar
Max. Working Pressure [psig] 2030 psig
MOPD[bar/psi] 110BAR/1595.4PSI
Neck Standard
Outlet connection size [mm] 65 mm
Outlet connection type Butt weld
Packing format Single pack
PED category I
Product accessories SVL Flexline accessories
Product description Shut-off valve
Quantity per packing format 1 pc
Serviceable SVL Flexline spare parts
Temperature range [°C] [max] 150 °C
Temperature range [°C] [min] -40 °C
Temperature range [°F] [max] 302 °F
Temperature range [°F] [min] -40 °F
Valve version Standard version
Відповідність RoHS в Китаї Поза ним
Відповідність RoHS в Євросоюзі Поза ним
Група продукції Shut-off and regulating valves
Назва продукту Відсічний клапан
Тип SVA-140B 65
Холодоагенти R744

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality