Heating Mats, DEVIasphalt™ 300T, 300 W/m², 11.00 m², Supply voltage [V] AC: 230

140F0667

Cable type: Twin conductor, Set accessories: No, Mat width [m]: 0.5, Mat length [m]: 22, Application: Asphalt ice and snow melting

Product details

Gross weight 9.494 Kilogram
Net weight 9.4 Kilogram
Volume 7.2 Liter
EAN 5703466233252

 

Application Asphalt ice and snow melting
Approval UkrTEST
CE
Bi-conductor screen [mm²] 1
Cable diameter [mm] 7 mm
Cable on drum No
Cable resistance [Ohm] 16.1
Cable screen Alufoil 100%
Cable type Twin conductor
CE evaluated Yes
Certification company CE
EAC
UkrTEST
China RoHS compliance Out of scope
Cold lead Yes
Cold lead conductor quantity 2
Cold lead length [m] 10 m
Cold lead quantity 1
Cold lead size [mm²] 2.5 mm²
Cold lead type DTWK
Conductor insulation FEP
Contain batteries No
Coverage area [m²] 11 m²
Deformation strength [N] >1500 N
Description DEVIasphalt™ 300T 3285 230V 0.5x22m
Element IP Class IPX7
EPD available Yes
EU RoHS compliance Yes
Filler material XPLE
Flame retardant Yes
Heating output [W] 3285 W
Heating principle Serial resistive
Installation temperature [°C] [Min] -5 °C
Lead free Yes
Mat length [m] 22 m
Mat output [W/m²] 300 W/m²
Mat width [m] 0.5 m
Non operating temperature [°C] [Max] 85 °C
Operating temperature [°C] [max] 60 °C
Outer sheath XPLO
Outer sheath colour Black
Package depth [mm] 500 mm
Package height [mm] 220 mm
Package width [mm] 220 mm
Product description DEVIasphalt™ 300T
Product group Heating Mats
Pulling strength [N] >300 N
REACH Candidate List substances No
Set accessories No
Short period temperature [°C] [Max] 240 °C
Supply voltage [V] AC 230 V
Thickness [mm] 7 mm
Type DEVIasphalt™ 300T
UL evaluated Out of scope
UNSPSC CODE 40101830
UV Protected Yes
Warranty [Year] 20
Warranty type 20-year full service warranty

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality