ISD-520D6-04T0EC+FAHB+FCKS+FD19+FFM1+FG091+FN30+FSSS

137N1991

Integrated Servo Drive 520
ISD-520D6-04T0EC+FAHB+FCKS+FD19+FFM1+FG091+FN30+FSSS
600 V DC 4,0 Nm rated torque category
Rated speed 3000 rpm
Flange size 91,3mm Shaft size 19mm
Standard fitted key with holding brake
EtherCAT
MT 17 Bit Hiperface DSL
STO, not upgradable
None, without option board
Frame size: E1

Other options according to model code

Model code: ISD-520D6-04T0EC+FAHB+FCKS+FD19+FFM1+FG091+FN30+FSSS
Re-configure

Product details

Gross weight 7.358 Kilogram
Net weight 6.258 Kilogram
Volume 3.776 Cubic decimeter
EAN 5715253597539

 

Product View (Switch) GLBL Global (Standard)
Product group ISD-520 Integrated Servo Drive 520
Mains voltage D6 600 V DC
Torque level -04T0 4,0 Nm rated torque category
Communication interface EC EtherCAT
Help Counter 1
Extra environmental protection +AGXX None
Functional safety +BEF1 STO, not upgradable
Option board +CTXX None, without option board
Condition based monitoring +CVXX No condition based monitoring
Product software ID +ECXXX Latest released version
Customized HW configuration +EEXX None
Technical documentation +EGXX None
Documentation language +EHXX Multi-language
Customer-specific label +EJXX None
Mechanical brake +FAHB with holding brake
Motor shaft +FCKS Standard fitted key
Motor shaft size +FD19 Shaft size 19mm
Feedback type +FFM1 MT 17 Bit Hiperface DSL
Flange +FG091 Flange size 91,3mm
Gear +FHXX Without gear
Rated speed +FN30 Rated speed 3000 rpm
Typecode Part 1 ISD520D6-04T0EC+BEF1+CTXX+FN30
Shaft seal +FSSS With standard shaft seal
Typecode Part 2 -000131453
Insulation monitoring +IMXX None
Shipping package +TACB Cardboard box package
Surface characteristic +VFXX No special surface
Customer specific option +VNXX None
Frame designation E1 E1
Product Catalog NO_VIEW NO VIEW
Modelcode01 ISD-520D6-04T0EC
Calculated Gross Weight [kg] 7.358
Modelcode03 +FAHB+FCKS
Modelcode04 +FD19+FFM1+FG091+FN30
Calculated Net Weight [kg] 6.258
Modelcode05 +FSSS
Recommended Factory ERR01 Cannot Determine Vendor
Salescode part 1 ISD-520D6-04T0EC ISD-520D6-04T0EC
Vendor ERR01 Cannot Determine Vendor
Salescode part 2 +FAHB+FCKS +FAHB+FCKS
Salescode part 3 +FD19+FFM1+FG091+FN30 +FD19+FFM1+FG091+FN30
Salescode part 4 +FSSS +FSSS
Recommended Plant ERR01 ERR01
ECCN EU Y901 Y901
ECCN US 3A999.a 3A999.a

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality