Micro Plate heat exchanger, MPHE C262L-EZD, Number of plates: 130

111B8799

Max. Working Pressure [bar]: 49, Chiller, Function: Evaporator, Brazing material: Copper brazing

Product details

Gross weight 126 Kilogram
Net weight 125.4 Kilogram
Volume 0.279 Cubic meter
EAN 5715255052777

 

Application Chiller
Brazing material Copper brazing
China RoHS compliance Yes
Contain batteries No
Design temperature range [°C] [max] 200 °C
Design temperature range [°C] [min] -196 °C
Design temperature range [°F] [max] 320 °F
Design temperature range [°F] [min] -390 °F
Equipment Feet
Lift
Stud
EU RoHS compliance Yes
EU RoHS exemption clause No
Function Evaporator
Function note With distributor
H1 conn. size L2
H1 conn. type R External thread connection
H2 conn. size L2
H2 conn. type R External thread connection
H3 conn. size H5/8
H3 conn. type Solder connection
H4 conn. size Null
H4 conn. type Null
H5 conn. size H5/8
H5 conn. type Solder connection
H6 conn. size Null
H6 conn. type Null
In scope of WEEE No
Max working pressure [psi] 711 psi
Max. Working Pressure [bar] 49 bar
Model No. 262
Number of plates 130
Packing format Single pack
PED category III
Plate material no. AISI 316L
Plate pattern ZD
Product group Heat exchangers
Product Name Description Micro Plate heat exchanger
Q1 conn. size range Null
Q1 conn. type Null
Q2 conn. size range Null
Q2 conn. type Null
Q3 conn. size range Null
Q3 conn. type Null
Q4 conn. size range H2"1/8
Q4 conn. type Solder connection
Q5 conn. size range Null
Q5 conn. type Null
Q6 conn. size range H2"1/8
Q6 conn. type Solder connection
Quantity per packing format 1 pc
REACH Candidate List substances No
Refrigerants R1233zd(E)
R1234yf
R1234ze
R134a
R22
R245fa
R404A
R407C
R444B
R448A
Type MPHE C262L-EZD
Type designation C262L-EZD

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality