Rotary position sensor, DST X520, 180 °, Single, Ratio metric
098G1572
Supply voltage [V] DC: 5, Electrical connection: Cable, Electrical connection standard: N/A, Rotational direction: CW, Specification key: FS180000LA11000 0033A10
Supply voltage [V] DC: 5, Electrical connection: Cable, Electrical connection standard: N/A, Rotational direction: CW, Specification key: FS180000LA11000 0033A10
Gross weight | 0.131 Kg |
Net weight | 0.086 Kg |
Volume | 0.76 Liter |
EAN | 5715162379325 |
Gross weight | 0.131 Kg |
Net weight | 0.086 Kg |
Volume | 0.76 Liter |
EAN | 5715162379325 |
Accessories | A - PKIT 384 |
Angle/Channel 1 [°] | 180 ° |
Cable length [m] | 1 m |
China RoHS compliance | Out of scope |
Circuit Type | Single |
Electrical conn. comments | Cable |
Electrical connection | Cable |
Electrical connection standard | N/A |
Enclosure rating IP | IP67 |
EU RoHS compliance | Yes with exemptions |
In scope of WEEE and contain batteries | No |
Output signal | Ratio metric |
Packing format | Multi pack |
Product group | Sensors |
Product Name Description | Rotary position sensor |
Quantity per packing format | 10 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Rotational direction | CW |
SCIP dossier no. | 90c4872f-8992-4881-8081-9caca8bca57f |
SCIP dossier product name | GRN |
Specification key | FS180000LA11000 0033A10 |
Supply voltage [V] DC | 5 V |
Type | DST X520 |
Accessories | A - PKIT 384 |
Angle/Channel 1 [°] | 180 ° |
Cable length [m] | 1 m |
China RoHS compliance | Out of scope |
Circuit Type | Single |
Electrical conn. comments | Cable |
Electrical connection | Cable |
Electrical connection standard | N/A |
Enclosure rating IP | IP67 |
EU RoHS compliance | Yes with exemptions |
In scope of WEEE and contain batteries | No |
Output signal | Ratio metric |
Packing format | Multi pack |
Product group | Sensors |
Product Name Description | Rotary position sensor |
Quantity per packing format | 10 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Rotational direction | CW |
SCIP dossier no. | 90c4872f-8992-4881-8081-9caca8bca57f |
SCIP dossier product name | GRN |
Specification key | FS180000LA11000 0033A10 |
Supply voltage [V] DC | 5 V |
Type | DST X520 |