Rotary position sensor, DST X520, 45 °, Single, 4 - 20 mA

098G1558

Supply voltage [V] DC: 36, Electrical connection: Cable, Electrical connection standard: NONE, Rotational direction: CW, Specification key: X520-FS030000HA31000 0033A10

Product details

Gross weight 0.13 Kilogram
Net weight 0.086 Kilogram
Volume 0.765 Liter
EAN 5715162378410

 

Accessories A - PKIT 384
Angle/Channel 1 [°] 45 °
Cable length [m] 1 m
CE evaluated Yes
China RoHS compliance Out of scope
Circuit type Single
Contain batteries No
Electrical conn. comments Cable
Electrical connection Cable
Electrical connection standard NONE
Enclosure rating IP IP67
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(c)
Output signal 4 - 20 mA
Packing format Multi pack
Product group Sensors
Product Name Description Rotary position sensor
Quantity per packing format 10 pc
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Rotational direction CW
SCIP dossier no. 90c4872f-8992-4881-8081-9caca8bca57f
SCIP dossier product name GRN
Specification key X520-FS030000HA31000 0033A10
Supply voltage [V] DC 36 V
Supply voltage [V] DC [max] 36 V
Supply voltage [V] DC [min] 9 V
Type DST X520

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality