Wet System BasicGrip, 1.12 m², Thermal conductivity [W/mK]: 0.034

088X1044

BasicGrip Panels - 38mm insulation

Product details

Gross weight 2 Kilogram
Net weight 1.954 Kilogram
EAN 5714279074321

 

Coverage area [m²] 1.12 m²
Description BasicGrip Panels - 38mm insulation
Length [m] 1.4 m
Material Expanded Polystyrene with PE foil
Product group Wet System BasicGrip
Thermal conductivity [W/mK] 0.034 W/m-K
Thickness [mm] 60 mm
Type BasicGrip Panels - 38mm Insulation
Width [mm] 800 mm

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality