Wet System BasicGrip, 1.12 m², Thermal conductivity [W/mK]: 0.033

088X1041

BasicGrip panel - 10mm insulation

Product details

Gross weight 1.3 Kilogram
Net weight 1.245 Kilogram
EAN 5714279074130

 

Coverage area [m²] 1.12 m²
Description BasicGrip panel - 10mm insulation
Length [m] 1.4 m
Material Expanded Polystyrene with PE foil
Product group Wet System BasicGrip
Thermal conductivity [W/mK] 0.033 W/m-K
Thickness [mm] 32 mm
Type BasicGrip Panels - 10mm Insulation
Width [mm] 800 mm

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality