Heating Cables, SLPG, 1 m, Supply voltage [V] AC: 230, 18W/m@10°C, Twin conductor

088L1717

ECiceguard 18 Cut-to-length 230V

Product details

Gross weight 117 Gram
Net weight 117 Gram
EAN 5703466251874

 

Application Pipe / tank frost protection
Approval CE
Approval standard DIN VDE 0254: 1994-06
Bending diameter [mm] [Min] 32 mm
Cable height [mm] 5.8 mm
Cable length [m] 1 m
Cable on drum Yes
Cable output [W/m@°C] 18W/m@10°C
Cable screen Tinned copper braid
Cable type Twin conductor
Cable width [mm] 11.8 mm
CE evaluated Yes
Certification company Intertek Semko
Cold lead No
Conductor insulation Self-limiting matrix
Contain batteries No
Cut to length Yes
Description ECiceguard 18 Cut-to-length 230V
Filler material TPE
Flame retardant Yes
Heating principle Self-limiting
Installation temperature [°C] [Min] -50 °C
Lead free Yes
Non operating temperature [°C] [Max] 85 °C
Operating temperature [°C] [max] 65 °C
Outer sheath TPE
Outer sheath colour Black
Product group Heating Cables
Product version Cut-to-length
REACH Candidate List substances No
Screen braided coverage [%] [Min] 80 %
Supply voltage [V] AC 230 V
Type SLPG
UL evaluated Out of scope
UNSPSC CODE 26121601
UV Protected Yes
Warranty [Year] 5
Warranty type 5-year product warranty

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality