Accessories, Connection kits resistive cables Danfoss

088L0006

Power Connection Kit, cable to power lead, includes one end seal

Product details

Gross weight 0.031 Kilogram
Net weight 0.03 Kilogram
Volume 0.782 Liter
EAN 5703466145098

 

China RoHS compliance Out of scope
Contain batteries No
Description Power Connection Kit, cable to power lead, includes one end seal
EEE category 5 small equipment (any external dimension < 50 cm)
EU RoHS compliance Out of scope
In scope of WEEE Yes
Package depth [mm] 170 mm
Package height [mm] 20 mm
Package width [mm] 230 mm
Packing quantity 1
Product description Con. kit, cable/cold tail
Product group Accessories
Type Connection kits resistive cables Danfoss
UL evaluated Out of scope
Warranty type 2-year product warranty

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality